Multi Parameter Mass Flowmeter
flow, temperature, pressure reading, auto zero, totalizer and alarms settings, gas ... The analog interface provides 0 to 5 Vdc or 0 to 10 Vdc or 4 to 20 mA outputs for flow, ...
https://br.omega.com/pptst/FMA6600_FMA6700.html - 90K - 5/20/2024
Multi-Parameter Input Transmitter
Multi-Parameter Input Transmitter imagem meramente ilustrativa Large Auto-Sensing Backlit ... Both configurations can run on 12 to 32 Vdc power (24 Vdc nominal)and have 4 to 20 mA ...
https://br.omega.com/pptst/DPU91_FLOW.html - 106K - 5/20/2024
Sensores de Proximidade Indutivos
alto ruído elétrico (até 20 V / m) Auto Sensing NPN / PNP Saída Sensores e ... 20 to 132 Vac Load Current: 12 mm: 5 to 300 mA; 200 mA >50°C Leakage Current: ≤1.7 mA @ ...
https://br.omega.com/pptst/IPROX.html - 102K - 5/20/2024
Multi-Parameter Input Transmitter For Conductivity, Resistivity...
Large Auto-Sensing Backlit Display "Dial-Style" Digital Bar Graph Intuitive and ... Both configurations can run on 12 to 32 Vdc power (24 Vdc nominal)and have 4 to 20 mA ...
https://br.omega.com/pptst/DPU91_CONDUCTIVITY.html - 89K - 5/20/2024
Multi-Parameter Input Transmitter For pH/ORP
Multi-Parameter Input Transmitter For pH/ORP imagem meramente ilustrativa Large Auto-Sensi... Both configurations can run on 12 to 32 Vdc power (24 Vdc nominal)and have 4 to 20 mA ...
https://br.omega.com/pptst/DPU91_PH.html - 97K - 5/20/2024
Digital Multimeters, Digital Voltmeter, Digital Ampeter
500 Hz ± 2.5% DC Current: 0 to 200 µA/2 mA/20 mA/200 mA/10 A ±2.5% Resistance: 0 to ... HHM35 Basic Unit 3200 Counts with Annunciators Auto Power Off Function Auto or Manual ...
https://br.omega.com/pptst/HHM33_34_35.html - 83K - 5/20/2024
Loop PoweredPanel Meter
Unit is for panel mounting and includes mounting hardware. SPECIFICATIONS Input: DC current 4 to 20 mA Accuracy: ±0.1% plus 2 digits Measuring Rate: 2.5 times/sec Auto Zero ...
https://br.omega.com/pptst/DP720041.html - 83K - 5/20/2024
Digital High Voltage Insulation Tester
of Output Voltage and Discharge Voltage Auto-Discharge Function and Voltage Output ... on the LCD Short Circuit Current: >200 mA Open Circuit Test Voltage: >4.5V Low ...
https://br.omega.com/pptst/HHM-380395.html - 85K - 5/20/2024
Temperature and Process Controllers with Fuzzy Logic
is included; operates most standard 4 to 20 mA transmitters. Standard features include autoune, fuzzy logic, fully adjustable PID, auto/manual control with smooth transfer and ...
https://br.omega.com/pptst/CN72000.html - 90K - 5/20/2024
Digital Multimeter, Digital Thermometer
Capacitance, Frequency, Diode Test Auto Power-Off Temperature, Capacitance, ... RMS Voltage Burden: 500 mV on 600 µA, 60 mA ranges, 2V on 6000 µA, 400 mA, 20 A ranges ...
https://br.omega.com/pptst/HHM9007R.html - 90K - 5/20/2024